Date: 9/1/2025
Author: Sudha LaVen

******************************************************************
*                                                                *
*  THIS VIEWER VERSION IS COMPATIBLE WITH THE FOLLOWING METERS   *
*                                                                *
*  GEN 1 Meters --> MCM 48 v2.50, 2.51 (preferred)               *
*  GEN 2 Meters --> MCM 48 v3.22, 3.26, 3.27 (preferred)         *
*  GEN 2 Meters --> MCM 16 v3.22, 3.26, 3.27 (preferred)         *
*                                                                *
******************************************************************

Includes Changes since 3.22


MCM View 3.23 - 3.26 (internal only)


MCM View 3.27 Release Notes

1) Correct Ethernet settings in utility page, periodically shows blanks or populates mac id field with ip address...

2) Correct offline mode fields for default serial number, model and firmware version - blank it out to avoid misleading user

3) Corrected Waveform and Polar Plots for 2.5x code base in loads above index 6

4) Changed Rogowski coil rating in drop down list from 1500 to 4000 A

5) Changed slave ID indicator to "RTU ID" to distinguish between TCP (always base 1) and RTU address which may have a base offset.

6) Changed slave ID indicator RTU ID = Base in Hotel scheme and reflects the load # in flat scheme

7) Corrected indexing bug in Realtime zoom page (both 2.5x and 3.xx)

8) Corrected Realtime zoom polar plot for L-L voltages

9) Changed voltage Reference (L2-L3) to (L3-L2) so that Delta service type follows Blondel notation